Properties
Version | Automatic machines, Replacement part |
Order No. | 1424330000 |
Type | CRWZG CF LS V2/V3 |
GTIN (EAN) | 4050118240146 |
Qty. | 1 items |
Depth | 42.5 mm |
Depth (inches) | 1.673 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Net weight | 0.08 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines