Properties
Version | Signal converter/insulator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered) |
Order No. | 8581160000 |
Type | WAS5 CCC 2OLP |
GTIN (EAN) | 4032248234462 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.03.2022 |
Alternative product | [7760054122](~/p/7760054122) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 87.5 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 |
MTTF | 228 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Input current | 4...20 mA (current loop) |
Number of inputs | 1 |
Voltage drop | 3.8 V |
Cut-off frequency (-3 dB) | 30 Hz |
Load impedance current | RL = (UB-12 V) / 20 ± 20mA, e.g. 600 Ω at 24 V |
Number of outputs | 2 |
Output current | 2 x 4...20 mA (current loop) |
Output signal limit | Approx. 31 mA |
Accuracy | typ. 0.1 %; max 0.2 % |
Configuration | none |
Galvanic isolation | Passive isolator |
Rail | TS 35 |
Step response time | < 20 ms |
Temperature coefficient | ≤ 150 ppm/K |
Voltage supply | min. 12 V DC/ max. 30 V DC |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | Passive isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 4 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 4 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35452) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206152) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8581160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8581160000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8581160000&norm=0) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35655) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
Long specification |
Standard signal splitter, output-loop powered 1-channel signal splitter in 17.5 mm width, output-loop powered, for transmitting and isolating analogue DC current signals from 4 to 20 mA. Add-on housing for TS35 DIN rail installation Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm Screw connection / nominal cross-section 2.5 mm²Protection degree: IP 20 Input 4...20 mAOutput 2 x 4...20 mA Load resistance/ R = (UB-12 V) / 20 mA e.g. 600 Ohm at 20 mA Transmission error Auxiliary power 4...20 mA Output current loopAmbient temperature range 0°C...+55 °C Isolation EN 50178 , 2-way isolation up to 4 kV AC/DC Test voltage 4 kV Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus Type WAS5 CCC 2OLP |
Short specification |
Standard signal splitter, output-loop powered 1-channel signal splitter in 17.5 mm width, output-loop powered, for transmitting and isolating analogue DC current signals from 0/4 to 20 mA. |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
MarkersTerminal markersMultiCardWSWS 10/5Blank
Terminal BlocksAccessoriesCross-connectionsZ-Series2.5 mm²