Properties
Version | W-Series, Cross-connector, 24 A |
Order No. | 1693800000 |
Type | ZQV 2.5N/2 GE |
GTIN (EAN) | 4008190883621 |
Qty. | 60 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2021 |
Alternative product | [1527540000](~/p/1527540000) |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 9.4 mm |
Height (inches) | 0.37 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 1.25 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Number of poles | 2 |
Rated current | 24 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62859) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1693800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1693800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1693800000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1815160000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1815170000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1084770000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1348970000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815150000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1745400000Packaging unit:20 PC
Test-disconnect terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, dark beige
-
Item No.:1798330000Packaging unit:20 PC
Test-disconnect terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue
-
Item No.:8615700000Packaging unit:1 PC
Interface converter, RS232, RS485, RS422
-
-
Item No.:1024700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
-
Item No.:1833830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
-
Item No.:1024780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
-
Item No.:1833840000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
-
Item No.:8447140000Packaging unit:1 PC
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
-
Item No.:8445050000Packaging unit:1 PC
Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
-
Item No.:8540300000Packaging unit:1 PC
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA
-
Item No.:8540340000Packaging unit:1 PC
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
-
Item No.:1305300000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, dark beige
-
Item No.:1305290000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 500 V, 24 A, Number of levels: 2, dark beige
-
Item No.:8581180000Packaging unit:1 PC
Frequency signal isolating transformer, Input : Frequency, Output : I / U
-
Item No.:8543880000Packaging unit:1 PC
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
-
Item No.:8543820000Packaging unit:1 PC
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
-
Item No.:8528650000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
-
Item No.:8528660000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
-
Item No.:1774670000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1039980000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
-
Item No.:1039900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1305320000Packaging unit:50 PC
Plug-in adaptor (Terminal), 24 A, dark beige, Wemid
-
Item No.:1305310000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1
-
Item No.:1305330000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1
-
Item No.:1815090000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1815110000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1295550000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1304720000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815070000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1935460000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1935450000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1815130000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, dark beige
-
Item No.:8432130000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0-10 V
-
Item No.:8432160000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0(4)-20 mA
-
Item No.:8432190000Packaging unit:1 PC
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0-10 V
-
Item No.:8432220000Packaging unit:1 PC
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0(4)-20 mA
-
Item No.:8560720000Packaging unit:1 PC
TC isolating transformer, Configurable, Input : thermocouple, Output : I / U
-
Item No.:8432280000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0(4)-20 mA
-
Item No.:8432250000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0-10 V
-
Item No.:1031480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 1.5 mm², 800 V, 17.5 A, Number of connections: 4
-
Item No.:1031400000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 1.5 mm², 800 V, 17.5 A, Number of connections: 4
-
Item No.:1041680000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, blue
-
Item No.:1041600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
-
Item No.:1041650000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
-
Item No.:1041610000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige