Properties
Version | Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.2 m, 6 kV |
Order No. | 2860910002 |
Type | IE-C6GO6LR0002F40F40-X-K6KV |
GTIN (EAN) | 4099986876309 |
Qty. | 1 items |
Length | 0.2 m |
Length (inches) | 7.874 inch |
Net weight | 20 g |
Operating temperature | -20 °C...60 °C |
Category | Cat.3 |
Connector left | RJ12 |
Connector right | RJ12 |
Material sheath | LSZH |
Outlet direction | Straight |
Product type | Patch cable |
Sheathing colour | red |
Application-specific communication cable facilities | VDE-AR-N 4100:2019-04 |
Connector standard | TIA-1096-A |
Cross-section | 3x2xAWG 24/7 |
Material sheath | LSZH |
Number of wires | 6 |
Sheath diameter | 4.8 mm |
Sheath diameter, max. | 4.95 mm |
Sheath diameter, min. | 4.65 mm |
Sheathing colour | red |
Shielding | U/UTP |
Category | Cat.3 |
Insulation strength | ≥ 100 MΩ |
Insulation voltage, max. | 500 V |
Operating voltage | 50 V |
Rated impulse withstand voltage | 6 kV |
Colour | red |
Halogen | No |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Plug left | RJ12, IP20, male contact, straight, plug, unshielded |
Plug right | RJ12, IP20, male contact, straight, plug, unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |