Properties
Version | Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 |
Order No. | 1286830000 |
Type | IE-SW-PL16MT-14TX-2SC |
GTIN (EAN) | 4050118077582 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2022 |
Alternative product | [2682330000](~/p/2682330000) |
Depth | 142.7 mm |
Depth (inches) | 5.618 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 94 mm |
Width (inches) | 3.701 inch |
Net weight | 1,586 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m IEC 61000-4-4 EFT: Power: 1 kV; Signal: 0,5 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 1 kV IEC 61000-4-6 CS: 10 V IEC 61000-4-8 |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex nA nC IIC T4 Gc |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
UL 60950-1 EN 60950-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Transceiver type | Multimode |
Connector type | SC-Duplex |
Transmission distance, typ. | 5 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 12 dB |
Time interval | 5 years |
Alarm contact | 2 relay outputs with a current capacity of 1 A at 24 V DC |
Console port interface | RS-232 |
Digital inputs |
2 inputs with the same ground, isolated
|
Fibre-optic ports |
100BaseFX ports (SC connector)
Multimode |
LED indicator |
PWR1
PWR2 FAULT MSTR/HEAD CPLR/TAIL 10/100M (TP-Port) 100M (fibre-optic port). |
Number of ports |
14x RJ45
2x SC Multi-mode |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Telnet console Local serial console port (RS-232 via RJ-45 port) Windows tool |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Port mirroring Port statistics Port monitoring Syslog RMON (Remote monitoring) Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) Turbo-Ring (recovery time <20 ms) Turbo-Chain (recovery time <20 ms) Link Aggregation Control Protocol (LACP) |
Network traffic filter |
Quality of Service (QoS)
Tag based VLAN Port based VLAN IGMP v1/v2 GMRP Traffic Rate Limiting |
IP-address management |
Static
BootP RARP DHCP-Client DHCP-Server (port based) DHCP Option 82 (Relay Agent) |
Security functions |
VLAN segmentation
Enable/disable ports Access control (port based via IEEE 802.1X) Access control list (MAC-based) Loop protection TACACS+ and IEEE 802.1X User Authentication |
Time synchronization management |
SNTP client
NTP client PTPv1 |
Industrial protocol support |
PROFINET device acc. to conformance class B
EtherNet/IP Modbus/TCP slave |
MTBF |
|
Connection type | 2 removable 6-pin terminal blocks |
Current consumption |
|
Overload current protection | Existing |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 3.2 Gbit/s |
IGMP-Groups | 256 |
MAC table size | 8 K |
Max. number of available VLANs | 64 |
Packet buffer size | 2 Mbit |
Priority queues | 4 |
VLAN-ID max | 4094 |
VLAN-ID min | 1 |
Housing main material | metal |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | managed |
Type of mounting |
DIN rail
Panel (with optional mounting kit) |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
MIB |
MIB-II
Ethernet-Like MIB P-BRIDGE MIB Q-BRIDGE MIB Bridge MIB RSTP MIB RMON MIB Group 1, 2, 3, 9 |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3x for flow control IEEE 802.1D-2004 for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1Q for VLAN tagging IEEE 802.1p for Class of Service IEEE 802.1X for authentication IEEE 802.3ad for port trunk with LACP |
Approval/Certificate/Document of Conformity |
[ODVA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_35381)
[ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82217) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35399) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74260) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1286830000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_35642) |
Software |
[Software -- Managed Switch Configuration Utility](https://mdcop.weidmueller.com/mediadelivery/asset/900_35378)
[Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35640) [Device description -- GSDML IE-SW-PL16M-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_35665) [Firmware -- Firmware Version 3.4.18](https://mdcop.weidmueller.com/mediadelivery/asset/900_35668) [Device description -- EDS IE-SW-PL16M-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_35671) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35661)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39906) [20191204 Security Advisory - Multiple vulnerabilities in IE Managed Switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_102694) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E230683 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Industrial EthernetConfiguration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly