Properties
Version | Configuration module, IP40, 0 °C...60 °C |
Order No. | 1241430000 |
Type | EBR-MODULE RS232 |
GTIN (EAN) | 4050118029086 |
Qty. | 1 items |
Depth | 97 mm |
Depth (inches) | 3.819 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 32.5 mm |
Width (inches) | 1.28 inch |
Net weight | 50 g |
Storage temperature | -20 °C...70 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
EMC standards |
FCC Part 15
CISPR (EN55022) Class A EN 61000-4-2 (ESD), Stage 2 EN 61000-4-3 (RS), Stage 3 EN 61000-4-4 (EFT), Stage 3 EN 61000-4-5 (surge voltage), Stage 3 EN 61000-4-6 (CS), Stage 3 |
0 °C | |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -20 °C |
Time interval | 5 years |
Connection type |
RJ45-Port
RS232 |
Cable length | 0.35 m |
Housing main material | PVC casting |
Protection degree | IP40 |
Type of fixing | M4 screw (< 4 mm) |
Approval/Certificate/Document of Conformity |
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289039)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_302051) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103759) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1241430000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_38553) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001068 |
ETIM 7.0 | EC001068 |
ETIM 8.0 | EC001068 |
ETIM 9.0 | EC001068 |
ETIM 10.0 | EC001068 |
ECLASS 9.1 | 19-15-07-90 |
ECLASS 10.0 | 19-15-07-90 |
ECLASS 11.0 | 19-17-03-04 |
ECLASS 12.0 | 19-17-03-04 |
ECLASS 13.0 | 19-17-03-04 |
ECLASS 14.0 | 19-17-03-04 |
ECLASS 15.0 | 19-17-03-04 |
Approvals |   |
ROHS | Conform |
Is accessory of
-
Item No.:1345240000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1344770000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240990000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1504310000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:1240940000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:1504280000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
-
Item No.:1241020000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1286880000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1286900000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1241420000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, 0 °C...60 °C
-
Item No.:1241410000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1241400000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286890000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:1241100000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
Item No.:1286930000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1286820000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:1241320000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
-
Item No.:1286970000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1241290000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C