Properties
Version | Kit for 19"-rack mounting |
Order No. | 1241440000 |
Type | RM-KIT |
GTIN (EAN) | 4050118029154 |
Qty. | 1 items |
Depth | 202.4 mm |
Depth (inches) | 7.968 inch |
Height | 177.8 mm |
Height (inches) | 7 inch |
Width | 481 mm |
Width (inches) | 18.937 inch |
Net weight | 1,840 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60847) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1241440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1241440000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_67826) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ECLASS 9.1 | 23-15-91-90 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
ECLASS 14.0 | 27-37-13-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2778960000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2778970000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:1286890000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1241400000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1241420000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, 0 °C...60 °C
-
Item No.:1241410000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286880000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2828570000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C
-
Item No.:2828540000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
-
Item No.:2828560000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
-
Item No.:2828590000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
-
Item No.:2828600000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP40, -10 °C...60 °C
-
Item No.:2828580000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP40, -10 °C...60 °C
-
Item No.:2682210000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682130000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682180000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:2682200000Packaging unit:1 PC
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682160000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2705000000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682170000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2682230000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682150000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682190000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682220000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682140000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:1241320000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
-
Item No.:1241290000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C
-
Item No.:1286930000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1286970000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682580000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2873920000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2873910000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
-
Item No.:2739630000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2682590000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2682560000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:1504320000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
-
Item No.:1241380000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
-
Item No.:1504340000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1286920000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2908030000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908070000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908050000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908150000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908100000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C, Conformal coating
-
Item No.:2908170000Packaging unit:1 PC
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908190000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908060000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908040000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682290000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X), 2x RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:2740420000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682270000Packaging unit:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:2682360000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2682350000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682250000Packaging unit:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682280000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682330000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682340000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682310000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682320000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682410000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682390000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2682440000Packaging unit:1 PC
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682380000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682600000Packaging unit:1 PC
Serial/Ethernet converter and Modbus TCP/RTU gateway, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -40 °C...70 °C
-
Item No.:1285830000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C
-
Item No.:1242080000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60 °C
-
Item No.:1241020000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1504310000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:1504280000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
-
Item No.:1344770000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240990000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1345240000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1240930000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1240920000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1412120000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1240840000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
-
Item No.:1240870000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1412110000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1286570000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240900000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -10 °C...60 °C
-
Item No.:1412070000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1240910000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:2435410000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1286540000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1286560000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:1286590000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:1286860000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1241280000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
Item No.:1286870000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1241000000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
Item No.:2682420000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C