Properties
Version | Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 238 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 1534410000 |
Type | POK MOPL 2525 MINI |
GTIN (EAN) | 4050118338232 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 203 mm |
Height (inches) | 7.992 inch |
Width | 238 mm |
Width (inches) | 9.37 inch |
Mounting dimension - height | 100 mm |
Mounting dimension - width | 227 mm |
Net weight | 570 g |
Material | Sheet steel, galvanized |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211779) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1534410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1534410000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1534410000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
Accessories
-
Item No.:8000003912Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 239 mm, without slot, Steel, galvanic zinc plated and passivated
Is accessory of
-
Item No.:1306120000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305930000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306170000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305980000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey