Properties
Version | Screwdriver, Screwdriver |
Order No. | 9009030000 |
Type | SDS 0.4X2.5X75 |
GTIN (EAN) | 4032248266944 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2021 |
Alternative product | [2749320000](~/p/2749320000) |
Width | 180 mm |
Width (inches) | 7.087 inch |
Diameter | 23 mm |
Net weight | 28 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Screwdriver with slotted bit, 0.4 x 2.5 |
Blade length | 75 mm |
Blade thickness (A) | 0.4 mm |
Blade type | A |
Blade width (B) | 2.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
Is accessory of
-
Item No.:1450670000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 2x Data, 2x Signal
-
Item No.:1825790000Packaging unit:69 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870990000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870130000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1825800000Packaging unit:46 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875360000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1875550000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1870940000Packaging unit:8 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 17, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870000000Packaging unit:13 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1871000000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 23, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1825870000Packaging unit:15 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1869960000Packaging unit:15 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1825850000Packaging unit:17 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875680000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1870020000Packaging unit:11 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 13, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875570000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1870050000Packaging unit:9 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 16, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875380000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1825840000Packaging unit:20 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875330000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1869940000Packaging unit:20 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875590000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1870900000Packaging unit:11 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 13, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870070000Packaging unit:8 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870920000Packaging unit:9 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 15, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1825820000Packaging unit:28 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1875400000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1870100000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 21, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870110000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 22, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1870960000Packaging unit:7 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 19, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1869910000Packaging unit:35 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1531190000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1789080000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1789090000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1965970000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1789100000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1000570000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1789110000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1873520000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1873530000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1875890000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1875850000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1531200000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1938010000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1873540000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 4
-
Item No.:1873550000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 4
-
Item No.:1000550000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1779920000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1779910000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001090000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001040000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2000950000Packaging unit:100 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001020000Packaging unit:50 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001150000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001130000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001110000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001100000Packaging unit:20 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2001010000Packaging unit:50 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, orange, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1886040000Packaging unit:8 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 18, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885520000Packaging unit:12 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 12, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1888460000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1885460000Packaging unit:20 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885950000Packaging unit:15 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885900000Packaging unit:35 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885890000Packaging unit:46 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1886090000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 23, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885970000Packaging unit:13 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885570000Packaging unit:8 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 17, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885470000Packaging unit:17 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885910000Packaging unit:28 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885590000Packaging unit:7 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 19, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1886070000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 21, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1888450000Packaging unit:175 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1888470000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1888380000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1888410000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1885540000Packaging unit:10 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 14, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1888510000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1886080000Packaging unit:6 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 22, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1888330000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1888490000Packaging unit:190 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Item No.:1885440000Packaging unit:28 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1886020000Packaging unit:9 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 16, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885410000Packaging unit:69 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885430000Packaging unit:35 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1885600000Packaging unit:7 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 20, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
-
Item No.:1703830000Packaging unit:25 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 30, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Item No.:1703770000Packaging unit:50 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Item No.:1873580000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1873590000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1871690000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1779880000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1779870000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1531180000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1938020000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1000590000Packaging unit:20 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1875740000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1875800000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1873570000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1873560000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6