Properties
Version | TERMSERIES, Cross-connector |
Order No. | 1446090000 |
Type | ZQV 1.5N/R6.4/2 RT |
GTIN (EAN) | 4050118250886 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2021 |
Alternative product | [2556390000](~/p/2556390000) |
Depth | 4.9 mm |
Depth (inches) | 0.193 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 2.1 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Rated current (UL) | 10 A |
Version | cannot be cut to length |
Colour | red |
Rated voltage | 250 V |
Pitch in mm (P) | 6.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61793) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1446090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1446090000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1446090000&norm=0) |
User Documentation | [Beipackzettel / Package Insert - multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_35383) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2614860000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2618690000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2618790000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2614850000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:1127350000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127300000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127310000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127340000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127330000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127320000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127380000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127370000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1391680000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1990980000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Tension-clamp connection
-
Item No.:2618800000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618720000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618730000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2663080000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618660000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618670000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618770000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618760000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:1127140000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127150000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:2639740000Packaging unit:10 PC
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2639720000Packaging unit:10 PC
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:2639730000Packaging unit:10 PC
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN
-
Item No.:2618370000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618450000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618430000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618460000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2663090000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618420000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618480000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618350000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:1127630000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
-
Item No.:2662940000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
-
Item No.:2706430000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2706290000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1990960000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
-
Item No.:1990970000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
-
Item No.:2662990000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
-
Item No.:1127110000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127480000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127420000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:2662930000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127410000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127470000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127490000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127440000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127430000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127450000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127400000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127390000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127270000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127280000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127520000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127040000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:2618650000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2614880000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2618640000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2663070000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2618680000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:2618620000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:1127730000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Screw connection
-
Item No.:1391690000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:2618750000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2663100000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, PUSH IN
-
Item No.:2662920000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127200000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127210000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127230000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127170000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127220000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127240000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127250000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127550000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127540000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127590000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127570000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127580000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127070000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127130000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127100000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127090000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127120000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1127080000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:1126980000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126920000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1127020000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126930000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126960000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126990000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1127670000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Tension-clamp connection
-
Item No.:1127650000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Tension-clamp connection
-
Item No.:1127010000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126970000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1127000000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126950000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1126940000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection