TRP T 24VDC 1CO M3

TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN

Item No. 2639730000

Properties

Accessories

    ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.6X3.5X100
    Item No.:
    2749340000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • MarkersTerminal markersMultiCardWSWS 10/6Blank
  • WS 10/6 M MC NE WS
    Item No.:
    1818400000
    Packaging unit:
    600 PC

    WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsInterface adapters
  • TIA SUBD 15S
    Item No.:
    1463530000
    Packaging unit:
    1 PC

    TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA

  • TIA F10
    Item No.:
    1463520000
    Packaging unit:
    1 PC

    TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA

  • TIAL F20
    Item No.:
    1463550000
    Packaging unit:
    1 PC

    TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsPartition plate
  • TW TXS/TXZ R3.2
    Item No.:
    1240800000
    Packaging unit:
    10 PC

    TERMSERIES, Partition plate

  • ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Phillips
  • SDK PH0 X 60
    Item No.:
    2749400000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 60 mm, Blade thickness (A):

  • ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
  • SDIK PH0 X 60
    Item No.:
    2749880000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0

  • MarkersTerminal markersMultiMarkWSWS 12/6
  • WS 12/6 MM WS
    Item No.:
    2007200000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Weidmueller, white

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsSupply module
  • TXZ SUPPLY
    Item No.:
    1240790000
    Packaging unit:
    10 PC

    TERMSERIES, Supply module, Number of contacts: 5, , Continuous current: 10 A, Tension-clamp connection

  • TXS SUPPLY
    Item No.:
    1240780000
    Packaging unit:
    10 PC

    TERMSERIES, Supply module, Number of contacts: 5, , Continuous current: 10 A, Screw connection

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
  • SDIS SLIM 0.6X3.5X100
    Item No.:
    2749610000
    Packaging unit:
    1 PC

    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

Individual parts

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsTERMSERIES TIMER - Relay modules with timing functionsPUSH IN connection
  • TRP T 24VDC 1CO M3 EMPTY
    Item No.:
    2639740000
    Packaging unit:
    10 PC

    TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact (AgSnO contacts)
  • RSS110024
    Item No.:
    1984090000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No