Properties
Version | Smart Metering Cable Assemblies, 6 kV, IP30, in plugged and mounted condition, 300 V, Li9YH 1 x 0,75, |
Order No. | 2924960033 |
Type | CH-SMR-00.33-YCC90 |
GTIN (EAN) | 4099986795617 |
Qty. | 10 items |
Net weight | 22.48 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Applications | Indoor |
Number of poles | 2 |
Pollution severity | 3 |
Protection degree |
IP30
in plugged and mounted condition |
Rated current | 9 A |
Rated impulse withstand voltage | 6 kV |
Rated voltage | 300 V |
Standards | DIN VDE 0603-100 |
Surge voltage category | III |
Connector |
|
Bending radius, min., moving | 15 x cable diameter |
Bending radius, min., stationary | 8 x cable diameter |
Cable length, string 1 | 0.33 m |
Cable length, string 2 | 0.2 m |
Cable Material | Polyolefine |
Core cross-section | 0.75 mm² |
Halogen | No |
Insulation | PP |
Line type | Li9YH 1 x 0,75 |
Number of wires | 2 |
Outside diameter | 2.35 mm ± 0.15 mm |
Resistance to oils | No |
Sheathing colour | black / blue |
Shielded | No |
Temperature range, moving, max. | 90 °C |
Temperature range, moving, min. | -25 °C |
Temperature range, stationary, max. | 90 °C |
Temperature range, stationary, min. | -30 °C |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes | unenclosed connector, without breaking capacity (COC), acc. DIN EN 61984 (VDE 0627) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |