Properties
Version | HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection |
Order No. | 1470130000 |
Type | HDC HP550 KIT 1M 120 |
GTIN (EAN) | 4050118276497 |
Qty. | 1 items |
Depth | 85 mm |
Depth (inches) | 3.346 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Net weight | 665.09 g |
Limit temperature | -40 °C ... 120 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | a1b198df-2a58-40a5-bb31-ff1a2bb12993 |
Width | 57 mm |
Colour | black (similar to RAL 9005) |
Design of housing | Plug housing |
Number of poles | 1 |
Protection degree | IP68 when locked |
Rated current (DIN EN 61984) | 550 A |
Rated impulse voltage (DIN EN 61984) | 10 kV |
Rated voltage (DIN EN 61984) | 1,500 V |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Colour | black (similar to RAL 9005) |
Conductor cross-section, max. | 120 mm² |
Contact material | Copper alloy |
Enclosure material | Aluminium diecast |
Seal material | EPDM |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_95983) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1470130000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1470130000&norm=0) |
User Documentation |
[1487750000_01_04_14_BPZ_HDC_HP_STGH_ICX_web.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35870)
[58232_HDC_HP550_KIT_1M_120_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39428) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
Item No.:1475700000Packaging unit:1 PC
HDC enclosures, 1500 V, Screw connection
-
-
-
-
-
-
Item No.:1193620000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
-
Item No.:1193590000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303)
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorAccessories
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version acc. to EN 45545
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version acc. to EN 45545
Is accessory of
-
Item No.:1396260000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 3, Screw connection
-
Item No.:1396250000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 4, Screw connection
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorKits