Properties
Version | Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), US-model, Gigabit Ethernet, 6 * RJ45 10/100/1000BaseT(X), IP20, -20 °C...70 |
Order No. | 2535950000 |
Type | IE-SR-6GT-LTE/4G-US |
GTIN (EAN) | 4050118547627 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2022 |
Alternative product | [2873930000](~/p/2873930000) |
Depth | 136 mm |
Depth (inches) | 5.354 inch |
Height | 170 mm |
Height (inches) | 6.693 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Net weight | 1,000 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | -20 °C...70 |
Humidity | 5 - 90 %, no condensation |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Diagnostics | Remote capture function for network diagnostics via a connected PC (Wireshark) |
Modbus/TCP | Integrated Modbus-TCP server for status queries and software-based enabling/disabling of VPN connections |
Monitoring | Client monitoring (per ICMP) with alarm function in the event of a fault |
Frequency band | Americas: LTE: Band 2 (1900 MHz), Band 4 (AWS) (1700/2100 MHz), Band 5 (850 MHz), Band 13 (700 MHz), Band 17 (700 MHz), Band 25 (1900 MHz G Block); CDMA EVDO Release 0 y EVDO Release A: BC0 (Cellular 800 MHz), BC1 (PCS 1900 MHz), BC10 (Secondary 800 MHz); UMTS: band 1 (2100 MHz); band 2 (1900 MHz); band 4 (AWS 1700/2100 MHz); band 5 (850 MHz); band 8 (900 MHz); GSM/GPRS/EDGE: Quad-Band (850/900/1800/1900 MHz) |
Mode of operation |
Permanent connection
Manual connection control via web interface Fallback connection with active ICMP monitoring of the target IP via Ethernet |
Transmission rate mobile radio |
|
Wireless module | LTE / HSPA+ multiband wireless module (4G / 3G / 2G) for fast wireless Internet access |
Extended IP router | Each interface (LAN, WAN, optional 4G/LTE) can be configured as separate IP network |
IP router | IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection) |
Transparent bridge | 6-port switch with additional Layer-2 filter |
Firewall |
IPv4 Stateful Packet Inspection Firewall (incoming/outgoing)
NAT masquerading 1:1 NAT Port forwarding, layer 2/3 filter (VLAN ID, VLAN QoS Tag, MAC address, EtherType frame) Auto-learning function to create packet filter rules (analysis of network traffic) Layer 2/3-based packet prioritisation (Ethernet Frame, IP Header, VLAN Tag) |
Management |
Configuration via WEB interface (HTTP/HTTPS)
Language interface can be switched to German or English Configuration support through detailed help information (tool tip) Configurable multi-user access with freely definable rights Support for SNMP v1/v2/v3, event log/syslog |
Network services |
DHCP Server / DHCP Relay
DNS relay NTP client DynDNS (DHCP client acc. to RFC 2136) |
IPsec |
Configurable as IPsec server or client
Authentication via PSK (userid, password) or X.509 certificates Hardware-based encryption for faster data throughput Maximum 64 simultaneous connections (sub-network to sub-network or as IPsec server) Encryption algorithms DES-56, 3DES-168, AES-128, AES-192, AES-256 |
OpenVPN |
Configurable as OpenVPN server or client (Layer 2 and Layer 3)
Authentication via X.509 certificate Tunnel support via HTTP proxy Maximum 10 different client or server configurations Unlimited number of client connections in server mode |
u-link | OpenVPN-based remote access service via the Weidmüller u-link cloud |
EMC standards |
FCC Part 15
Class A EN 61000-6-4 EN 61000-6-2 |
Safety standard | UL508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 - 90 %, no condensation |
Operating altitude |
|
Operating temperature, max. | 70 |
Operating temperature, min. | -20 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -20 °C |
Time interval | 3 years |
Connector for external antennas | 2x SMA female |
Digital inputs |
Cut: physically disconnects (Link Down) the WAN port (24 V in)
VPN-initiate: establishes a pre-configured VPN connection (24 V in) |
Digital outputs |
Alarm: indicates a configurable network state or fault (24 V out)
VPN-active: indicates an active VPN connection (24 V out) |
Function reset button | Restoration of factory settings |
LED indicator |
Indication of voltage status
Status CUT Alarm Active VPN connection Mobile radio connection Port LED: Link/ACT, Speed (RJ45 port) |
Number of ports | 6 * RJ45 10/100/1000BaseT(X) |
Number of SCM-Card slots | 1 |
Number of SIM-Card slots | 1 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
SCM-Card slot type |
Smart Card (ID-000 format)
Save and restore the configuration using smart card (memory chip) |
Serial port | DB9 RS-232 |
SIM-Card slot type | Mini-SIM (ID-000 format) |
USB port | USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive |
Current consumption |
|
Voltage supply |
24 V DC
1 single input NEC class 2 (for use in conformity with UL specifications: 7 - 30 V DC) |
Voltage supply range |
|
Housing main material | diecast aluminium |
Protection degree | IP20 |
Speed | Gigabit Ethernet |
Type of mounting |
DIN rail
VESA 75 |
Standard |
LTE: 3GPP Release 9
UMTS: 3GPP Releases 5, 6, 7, 8 GSM/GPRS/EDGE: 3GPP Release 99, GERAN Feature Package #1 CDMA (Americas): TIA/EIA/IS-2000.1 through .6. cdma2000® Standards for Spread Spectrum Systems. Release 0. April 2000; TIA/EIA/IS-2000.1-1 through .6-1. cdma2000® Addendum 1 April 2000; TIA/EIA/IS-2000.1-2 through .6-2. cdma2000® Addendum 2 June 2001; TIA/EIA/IS-95-B. Mobile Station-Base Station Compatibility Standard for Dual-Mode Spread Spectrum Systems. December 4, 1998; TIA/EIA/IS-. cdma2000® High Rate Packet Data Air Interface Specification. Nov. 2000 |
Transmission rate |
Max. download rate: 100 Mbps
Max. upload rate: 50 Mbps |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38726)
[Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_236832) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72103) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2535950000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_35903)
[Product Change Notification IE-SR-2/6GT-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_176900) |
Software |
[Software -- u-link VPN-Client](https://mdcop.weidmueller.com/mediadelivery/asset/900_35627)
[Software -- Router Search Utility](https://mdcop.weidmueller.com/mediadelivery/asset/900_35898) [Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35901) [Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_35960) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35957)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39905) [u-link Technical User Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_39940) [User Note - Secure Router Configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_78225) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 9.0 | EC001478 |
ECLASS 9.0 | 19-17-01-03 |
ECLASS 9.1 | 19-17-01-03 |
ECLASS 10.0 | 19-17-04-05 |
ECLASS 11.0 | 19-17-04-05 |
ECLASS 12.0 | 19-17-04-05 |
ECLASS 13.0 | 19-17-04-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Item No.:2788090000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Wi-Fi antenna, Up to 5G (NR), Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x SMA male, 2x RP-SMA male, IP67, Impedance: 50 Ω
-
Item No.:2788150000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
-
Item No.:2788120000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Linear, Vertical, 2x SMA male, IP67, Impedance: 50 Ω
-
Item No.:2788130000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (support for frequencies below 2.7 GHz, e.g., bands n1, n2, n28), Vertical, SMA male, IP66, Impedance: 50 Ω
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)