Properties
Version | Omni-directional antenna, Cellular antenna, Up to 5G (NR), Linear, Vertical, 2x SMA male, IP67, Impedance: 50 Ω |
Order No. | 2788120000 |
Type | IE-ANT-CELL-MIMO-DO-SMAM |
GTIN (EAN) | 4064675066385 |
Qty. | 1 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Net weight | 699 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | black |
Included in delivery | 1 x antenna |
Cable length | 1 m |
Min. bending radius, repetitive | 25 mm |
Amount of antenna elements (MIMO) | 2 |
Antenna gain | 2.5 dBi |
Composite power max. | 50 W |
Frequency range |
690-950 MHz
1.7-3.8 GHz |
Impedance | 50 Ω |
Polarisation |
Linear
Vertical |
Standing wave ratio | < 2.0 typical, 3.0 max. |
Type of connection | 2x SMA male |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245254) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2788120000) |
Technical Documentation | [Radiation Pattern](https://mdcop.weidmueller.com/mediadelivery/asset/900_246616) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229290) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.1 | 19-07-01-90 |
ECLASS 10.0 | 19-07-01-07 |
ECLASS 11.0 | 19-07-01-07 |
ECLASS 12.0 | 19-07-01-07 |
ECLASS 13.0 | 19-07-01-07 |
ECLASS 14.0 | 19-07-01-07 |
ROHS | Conform |
Accessories
-
Item No.:2787920000Packaging unit:1 PC
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 1 m
-
Item No.:2787940000Packaging unit:1 PC
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 5 m
-
Item No.:2787930000Packaging unit:1 PC
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 3 m
Is accessory of
-
Item No.:2873920000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2751280000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2873930000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2682560000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2682580000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2739630000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C