IE-ANT-CELL-SISO-LO-NF

Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω

Item No. 2788150000

Properties

Accessories

Is accessory of

    Industrial EthernetIndustrial Security Router
  • IE-SR-4GT-LTE/4G-EU
    Item No.:
    2873920000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C

  • IE-SR-2TX-WL-4G-EU
    Item No.:
    2682560000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C

  • IE-SR-4TX-LTE/4G-USEMEA
    Item No.:
    2739630000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C

  • IE-SR-4TX-LTE/4G-EU
    Item No.:
    2751280000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C

  • IE-SR-2TX-WL-4G-US-V
    Item No.:
    2682580000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C

  • IE-SR-4GT-LTE/4G-USEMEA
    Item No.:
    2873930000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C

  • Industrial EthernetAntennas and antenna accessories (coax cables and mounts)
  • IE-ANT-MOUNT-POLE-NF
    Item No.:
    2788470000
    Packaging unit:
    1 PC

    Antenna mount for "IE-ANT-WL-DB-SISO-LO-NF", "IE-ANT-CELL-SISO-LO-NF"

  • ControlsIoT-GatewaysIoT-Gateways
  • IOT-GW30-4G-EU
    Item No.:
    2682630000
    Packaging unit:
    1 PC

    IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C