Properties
Order No. | 8000112984 |
Type | KTB GP 30XX15 CD S4 3MM |
GTIN (EAN) | 4099986799264 |
Qty. | 1 items |
Height | 254 mm |
Height (inches) | 10 inch |
Width | 117 mm |
Width (inches) | 4.606 inch |
Net weight | 715 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | Yes |
Gland plates |
left
right |
Integral fixing | Screwed |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Surface finish | electropolished |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ECLASS 14.0 | 27-14-24-21 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |