Properties
Version | Klippon TB (Terminal Box), flange plate, Height: 73.5 mm, Width: 117 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 8000112978 |
Type | KTB GP XX2015 AB S4 3MM |
GTIN (EAN) | 4099986799202 |
Qty. | 1 items |
Height | 73.5 mm |
Height (inches) | 2.894 inch |
Width | 117 mm |
Width (inches) | 4.606 inch |
Net weight | 834 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | Yes |
Gland plates |
Bottom
top |
Integral fixing | Screwed |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 3 mm |
Surface finish | electropolished |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ECLASS 14.0 | 27-14-24-21 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |