Properties
Version | Klippon TB (Terminal Box), Rain hood, Height: 55.9 mm, Width: 387 mm, Depth: 211.2 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 1314200000 |
Type | KTB RNHD XX3820 S4E R |
GTIN (EAN) | 4050118117523 |
Qty. | 1 items |
Depth | 211.2 mm |
Depth (inches) | 8.315 inch |
Height | 55.9 mm |
Height (inches) | 2.201 inch |
Width | 387 mm |
Width (inches) | 15.236 inch |
Net weight | 2,400 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1314200000) |
User Documentation | [INSTR KTB RNHD R](https://mdcop.weidmueller.com/mediadelivery/asset/900_250957) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000744 |
ETIM 7.0 | EC000744 |
ETIM 8.0 | EC000744 |
ETIM 9.0 | EC000744 |
ECLASS 9.0 | 27-18-24-05 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-24-05 |
ECLASS 11.0 | 27-18-24-05 |
ECLASS 12.0 | 27-18-24-05 |
ECLASS 13.0 | 27-18-24-05 |
ECLASS 14.0 | 27-18-24-05 |
ROHS | Conform |