Properties
Version | Terminal marker, 5 x 4.2 mm, white |
Order No. | 2619750000 |
Type | MF 5/4.2 MM WS |
GTIN (EAN) | 4050118626339 |
Qty. | ST |
Delivery status | This article will no longer be available in the future. |
Available until | 11.11.2022 |
Depth | 0.7 mm |
Depth (inches) | 0.028 inch |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 0.07 g |
Operating temperature range | -50...90 °C |
Colour | white |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 4.2 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Related products
-
Item No.:2599440000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters