Properties
Order No. | 2661610000 |
Type | MM PLUS ROLLER MF |
GTIN (EAN) | 4050118681222 |
Qty. | 1 items |
Width | 134.9 mm |
Width (inches) | 5.311 inch |
Diameter | 15 mm |
Net weight | 75 g |
Application/manufacturer | MultiFit Phoenix |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.1 | 19-14-90-90 |
ECLASS 10.0 | 19-14-90-90 |
ECLASS 11.0 | 19-14-01-92 |
ECLASS 12.0 | 19-14-01-92 |
ECLASS 13.0 | 19-14-01-92 |
ROHS | Conform |
Is accessory of
-
-
-
-
-
-
-
-
-
Item No.:2599440000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
MarkersTerminal markersMultiMarkMultiFit
Industrial printersThermal transfer printerPrinters