Properties
Version | Ink ribbon |
Order No. | 2005090000 |
Type | RIBBON MM-TB 25/360 SW |
GTIN (EAN) | 4050118390216 |
Qty. | 1 items |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 360,000 mm |
Length (inches) | 14,173.2 inch |
Net weight | 19 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-11 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2619910000Packaging unit:200 PC
WS, Terminal marker, 8 x 16 mm, Weidmueller, white
-
Item No.:2007180000Packaging unit:1000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
-
Item No.:2619840000Packaging unit:8000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
Item No.:2619830000Packaging unit:5000 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2007170000Packaging unit:500 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2619820000Packaging unit:6000 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:2007160000Packaging unit:600 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:2007210000Packaging unit:500 PC
WS, Terminal marker, 12 x 8 mm, Weidmueller, white
-
Item No.:2448920000Packaging unit:500 PC
WS, Terminal marker, 12 x 8.1 mm, Weidmueller, white
-
Item No.:2619870000Packaging unit:3500 PC
WS, Terminal marker, 12 x 8 mm, Weidmueller, white
-
Item No.:2878190000Packaging unit:1 PC
Marking systems, Thermal transfer, 300 DPI, MultiMark, Labels, Label reel
-
Item No.:2619850000Packaging unit:5500 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:2619810000Packaging unit:8000 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:2711860000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, silver
-
Item No.:2711840000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, white
-
Item No.:2711850000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, yellow
-
Item No.:2719180000Packaging unit:1400 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 12 x 5.4 mm, yellow
-
Item No.:2719160000Packaging unit:900 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 18 x 5.4 mm, white
-
Item No.:2719200000Packaging unit:700 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 24 x 5.4 mm, yellow
-
Item No.:2719170000Packaging unit:700 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 24 x 5.4 mm, white
-
Item No.:2719190000Packaging unit:900 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 18 x 5.4 mm, yellow
-
Item No.:2719150000Packaging unit:1400 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 12 x 5.4 mm, white
-
Item No.:2619890000Packaging unit:350 PC
WS, Terminal marker, 8 x 10 mm, Weidmueller, white
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2719250000Packaging unit:800 PC
Conductor and cable markers, 2.5 - 4 mm, 18 x 5.7 mm, yellow
-
Item No.:2719220000Packaging unit:800 PC
Conductor and cable markers, 2.5 - 4 mm, 18 x 5.7 mm, white
-
Item No.:2719240000Packaging unit:1200 PC
Conductor and cable markers, 2.5 - 4 mm, 12 x 5.7 mm, yellow
-
Item No.:2719260000Packaging unit:600 PC
Conductor and cable markers, 2.5 - 4 mm, yellow
-
Item No.:2719210000Packaging unit:1200 PC
Conductor and cable markers, 2.5 - 4 mm, 12 x 5.7 mm, white
-
Item No.:2719230000Packaging unit:600 PC
Conductor and cable markers, 2.5 - 4 mm, 24 x 5.7 mm, white
-
Item No.:2619790000Packaging unit:6000 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2448860000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8.1 mm, Weidmueller, white
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2619900000Packaging unit:300 PC
WS, Terminal marker, 8 x 12 mm, Weidmueller, white
-
Item No.:2712130000Packaging unit:800 PC
WS, Terminal marker, 10 x 5 mm, Weidmueller, white
-
Item No.:2619920000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 7.5 mm, Weidmueller, white
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:2619780000Packaging unit:9000 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:2619800000Packaging unit:11000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2007140000Packaging unit:1000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2719110000Packaging unit:700 PC
Conductor and cable markers, 1.8 - 2.5 mm, 24 x 4.6 mm, white
-
Item No.:2719130000Packaging unit:900 PC
Conductor and cable markers, 1.8 - 2.5 mm, 18 x 4.6 mm, yellow
-
Item No.:2719140000Packaging unit:700 PC
Conductor and cable markers, 1.8 - 2.5 mm, 24 x 4.6 mm, yellow
-
Item No.:2719100000Packaging unit:900 PC
Conductor and cable markers, 1.8 - 2.5 mm, 18 x 4.6 mm, white
-
Item No.:2719120000Packaging unit:1400 PC
Conductor and cable markers, 1.8 - 2.5 mm, 12 x 4.6 mm, yellow
-
Item No.:2719090000Packaging unit:1400 PC
Conductor and cable markers, 1.8 - 2.5 mm, 12 x 4.6 mm, white
-
Item No.:2712140000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Weidmueller, white
-
Item No.:2007200000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Weidmueller, white
-
Item No.:2619860000Packaging unit:4500 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2619770000Packaging unit:10000 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:2007110000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
-
Item No.:2007100000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:2619760000Packaging unit:15000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white