Properties
Version | OMNIMATE Signal - series PM, Calibration device |
Order No. | 7940010202 |
Type | PORTACAL 275 CALIBRATOR |
GTIN (EAN) | 4032248565801 |
Qty. | 1 items |
Available until | 15.04.2022 |
Height | 112 mm |
Height (inches) | 4.409 inch |
Width | 62 mm |
Width (inches) | 2.441 inch |
Length | 31 mm |
Length (inches) | 1.22 inch |
Net weight | 423 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Residual ripple (analogue output) | < 1 µA |
Accuracy | 0.25 % of signal range |
Temperature coefficient | typ. 40 ppm @ °°C |
Accuracy | 0.25 % of signal range |
Protection degree | IP20 |
Temperature coefficient | typ. 40 ppm @ °°C |
Type of connection | Socket connector |
Voltage supply |
Batteries, 2 x 9-V blocks 6...22 mA (current source) 2 mA (current sink) |
Residual ripple (analogue output) | < 1 µA |
Accuracy (current mode output) | < 0.1% (0% and 100%) |
Load resistance, max. (current mode output) |
700 Ω (current source) (Vout - 4) / 0.02 Ω (current sink) |
Output current (current mode output) | 0 (4)...20 mA |
Output voltage, max. @ current sink (output of current mode) | 4...45 V DC |
Residual ripple (current mode output) | < 1 µA |
Resolution (current mode output) | 0.01 mA |
Output, fixed | 0 or 100 % with toggle switch |
Output, variable | 0...100 % with precision potentiometer |
Range of adjustment |
0 (4)...20 mA / 0...200 mA (current source).0 ...5 V (voltage source) or as current sink selectable with toggle switch |
Type of connection | Socket connector |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38742) |
User Documentation | [Device description -- Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002744 |
ETIM 7.0 | EC002744 |
ETIM 8.0 | EC002744 |
ETIM 9.0 | EC002744 |
ECLASS 9.0 | 21-17-08-90 |
ECLASS 9.1 | 27-21-92-90 |
ECLASS 10.0 | 21-17-08-90 |
ECLASS 11.0 | 25-14-17-02 |
ECLASS 12.0 | 25-14-17-02 |
ECLASS 13.0 | 25-14-17-02 |
ECLASS 14.0 | 25-14-17-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256486 |