Properties
Version | Photovoltaics, Enclosures, Industrial Monitor, 230 V AC, RJ45, Web-based, Weather Box |
Order No. | 8000113427 |
Type | PV WUCI07TXUXDXAXWXR3WW |
GTIN (EAN) | 4099986694187 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 530 mm |
Height (inches) | 20.866 inch |
Width | 430 mm |
Width (inches) | 16.929 inch |
Net weight | 10,604.05 g |
Ambient temperature | -20ºC to +50ºC |
Operating temperature | -20ºC to +50ºC |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
Earthing | Directly at the VPU |
Rated voltage | 230 V |
Surge protection AC side | PU I 1+1 LCF 280V/12,5kA, without auxiliary contact |
Surge protection WIA RS485 side (string monitoring) | yes, no auxiliary contact |
Number of conduit inlets | 9 |
Number of inputs | 12 |
Monitoring function |
Industrial Ethernet managed switch with RJ45 ports
Connection between field weather sensors to SCADA through RS-485 |
Supply | Battery PRO ECO 72W 24V 3A |
Voltage monitoring | Yes |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2011 |
Time interval | 5 years |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2011 |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2011 |
Approval/Certificate/Document of Conformity | [Declaration of of conformity utility communication boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_318636) |
Engineering Data | [Thermal Report](https://mdcop.weidmueller.com/mediadelivery/asset/900_317224) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317223) |
User Documentation | [PV Weather Box User Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_257189) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |