Properties
Version | Photovoltaics, Accessories, Locking clip |
Order No. | 1328150000 |
Type | SAFETY-CLIP WM4 VPE10 |
GTIN (EAN) | 4050118238631 |
Qty. | 10 items |
Depth | 9.5 mm |
Depth (inches) | 0.374 inch |
Height | 20.6 mm |
Height (inches) | 0.811 inch |
Width | 24.4 mm |
Width (inches) | 0.961 inch |
Net weight | 1.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79472) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1328150000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001753 |
ETIM 7.0 | EC001753 |
ETIM 8.0 | EC001753 |
ETIM 9.0 | EC001753 |
ECLASS 9.0 | 22-57-03-07 |
ECLASS 9.1 | 22-57-03-07 |
ECLASS 10.0 | 22-57-03-07 |
ECLASS 11.0 | 22-57-03-07 |
ECLASS 12.0 | 22-57-03-07 |
ECLASS 13.0 | 22-57-03-07 |
ECLASS 14.0 | 22-57-03-07 |
ROHS | Conform |
Is accessory of
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
PhotovoltaicsResidential and commercial combiner boxesPV PROTECT