Properties
Version | Field attachable connector, M12, female, angled |
Order No. | 2812420000 |
Type | SAIBW-4+PE/8-13-K-COD |
GTIN (EAN) | 4064675295235 |
Qty. | 1 items |
Net weight | 47 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
IP67 | |
Cable diameter, max. | 13 mm |
Cable diameter, min. | 8 mm |
Coding | K-coded |
Connection cross-section, max. | 2.5 mm² |
Contact material | CuZn |
Contact surface | Au (Gold) |
Housing main material | PA |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Rated current | 12 A |
Rated voltage | 630 V |
Shield connection | No |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Number of poles | 5 |
Connection 1 | M12 |
Connection 2 | Screw |
Housing main material | PA |
Connection thread | M12 |
Contact material | CuZn |
Contact surface | Au (Gold) |
IP67 | |
Plugging cycles | ≥ 100 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E307231 |