Properties
Version | Field attachable connector, M12 |
Order No. | 2544780000 |
Type | SAISGI-M-4D-5/9.7-M12 |
GTIN (EAN) | 4050118554762 |
Qty. | 1 items |
Net weight | 30 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable diameter, max. | 9.7 mm |
Cable diameter, min. | 5 mm |
Coding | D-coded |
Conductor cross-section, max. | 0.34 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.34 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | zinc diecast nickel-plated |
Insulation strength | 100 MΩ |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 250 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Insulation displacement connection |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | IDC |
Housing main material | zinc diecast nickel-plated |
Insulation cross-section, max. | 1.6 |
Connection thread | M12 |
Contact surface | Gold-plated |
Wire connection diameter, solid, min. | 0.4 |
Wire connection diameter, solid, max. | 0.64 |
Wire cross-section, solid, min. (AWG) | AWG 24/1 |
Wire cross-section, solid, max. (AWG) | AWG 22/1 |
Wire connection diameter, flexible, min. | 0.48 mm |
Wire connection diameter, flexible, max. | 0.78 mm |
Wire cross-section, finely stranded, min. (AWG) | AWG 26/7 |
Wire cross-section, finely stranded, max. (AWG) | AWG 22/7 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 9.7 mm |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Insulation strength | 100 MΩ |
Rated voltage | 250 V |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103977) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2544780000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals |   |
ROHS | Conform |