Properties
Order No. | 2921590000 |
Type | TOP PCU DC650 40 |
GTIN (EAN) | 4099986615014 |
Qty. | 1 items |
Depth | 130 mm |
Depth (inches) | 5.118 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 999 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Blackout voltage, max. | 400 V |
Blackout voltage, min. | 0 V |
Connection system | PUSH IN |
Emergency voltage, max. | 600 V |
Emergency voltage, min. | 400 V |
Input fuse (internal) | 5 A |
Overvoltage error, min. | 1,200 V |
Overvoltage, max. | 1,200 V |
Overvoltage, min. | 880 V |
Rated current | 1.5 A |
Rated input voltage, max. | 750 V |
Rated input voltage, min. | 600 V |
Reverse polarity protection (L+, L- reverse polarity) | 100 % |
Standby power consumption (pre charge completed) | 7 W |
Stripping length (input) | 18 mm |
Temporary overvoltage for 5 sec, max. | 880 V |
Temporary overvoltage for 5 sec, min. | 800 V |
Rated input voltage | 650 V |
Connection system | PUSH IN |
DC charge current, max. | 0.7 A |
Maximum capacitive load of DC sector | 0.72 mF |
Pre charge time, typ. | 2 s (max. 4 s) |
Rated output voltage (L+PC) corresponds to rated input voltage | Yes |
Type of current limiting | Constant current |
Maximum current of DC sector | 40.5 A |
Output voltage (+ 20 %) | 24 V |
Rated current | 1.5 A |
Housing version | Metal, corrosion resistant |
Mains buffering time, min. | 20 ms |
Maximum device capacity, typ. | 100 µF |
Maximum operating altitude | 5,000 m |
Mounting position (Regard derating) | Any |
MTBF |
|
Protection circuits | Over temperature protection |
Protection degree | IP20 |
Surge voltage category | II |
EMC-Test according to | DIN EN IEC 61000-6-4, DIN EN IEC 61000-6-4 |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 4 g |
Insulation voltage input / earth | 6 kV |
Insulation voltage output / earth | 6 kV |
Insulation voltage, input/output | 6 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category | II |
DC grid behavior 400 … 880 V DC according to | System concept DC Industry V3 |
Electrical safety | EN/IEC/UL 61010-1, EN/IEC/UL 61010-2-201 |
Safety extra-low voltage | EN/IEC/UL 61010 for PELV and SELV |
Conductor cross-section, AWG/kcmil , max. | 4 AWG |
Conductor cross-section, AWG/kcmil , min. | 18 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | PUSH IN |
Screwdriver blade | 0.8 x 4.0 |
Screwdriver blade (input) | 0.8 x 4.0 |
Wire connection cross section, flexible (input), max. | 25 mm² |
Conductor cross-section, AWG/kcmil , max. | 4 AWG |
Conductor cross-section, AWG/kcmil , min. | 18 AWG |
Conductor cross-section, flexible , max. | 25 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | PUSH IN |
Screwdriver blade | 0.8 x 4.0 |
Stripping length (output) | 18 mm |
Screwdriver blade (signal) | 0.4 x 2.5 |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | PUSH IN |
Wire cross-section, AWG/kcmil , max. | 14 |
Wire cross-section, AWG/kcmil , min. | 24 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305242) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002045 |
ETIM 8.0 | EC002045 |
ETIM 9.0 | EC002045 |
ECLASS 11.0 | 27-04-07-02 |
ECLASS 12.0 | 27-04-07-02 |
ECLASS 13.0 | 27-04-07-02 |
ECLASS 14.0 | 27-04-07-02 |