Properties
Version | Mounting rail cutter |
Order No. | 9918700000 |
Type | TSLD 5 |
GTIN (EAN) | 4032248395620 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 205 mm |
Height (inches) | 8.071 inch |
Width | 270 mm |
Width (inches) | 10.63 inch |
Net weight | 17,634 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Terminal rail cutting and punching tool |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101178) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |