Properties
Version | Feed-through terminal block, Solder connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 2 |
Order No. | 0346460000 |
Type | AKZ 4 LL VS |
GTIN (EAN) | 4008190009526 |
Qty. | 100 items |
Delivery status | Discontinued |
Available until | 28.02.2023 |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 45.5 mm |
Height (inches) | 1.791 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 4.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
Solder connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 15 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.2 mm² |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Type of connection | Solder connection |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 154685-1372355 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 24 AWG |
TS 15 offset | 13.5 mm |
Number of poles | 1 |
Rail | TS 15 |
Standards |
IEC 60068-2-20
In accordance with IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 24 |
Rated cross-section solder connection | 1.5 mm² |
Rated cross-section | 1.5 mm² |
Rated voltage | 250 V |
Rated DC voltage | 250 V |
Rated current | 17.5 A |
Current at maximum wires | 17.5 A |
Standards |
IEC 60068-2-20
In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 4 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 20 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36431)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74451) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0346460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0346460000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0346460000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:0294460000Packaging unit:20 PC
End plate (terminals), 27 mm x 1.5 mm, dark beige
-
-
-
-
-
Item No.:0446700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, 32 A, grey
-
Item No.:0303400000Packaging unit:50 PC
Terminal cover, PVC, yellow, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm
-
-
Item No.:0348260000Packaging unit:50 PC
Partition plate (terminal), Intermediate plate, 47 mm x 30 mm, dark beige
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:0368600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey