Properties
Version | Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white |
Order No. | 2007120000 |
Type | DEK 5/6 MM WS |
GTIN (EAN) | 4050118392104 |
Qty. | 600 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.1 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Size of labelling field | 4.5 x 5.7 mm |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 6 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54593) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007120000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2007120000&norm=0) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
-
-
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E14
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E14
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:0531820000Packaging unit:50 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 6.3 x 32
-
Item No.:1905120000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675250000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2675260000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
Item No.:2675290000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2675280000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2675270000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:0527680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:1572700000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:0590160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675190000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2874990000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1119700000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:0327960000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:0501600000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:9509600000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:1368720000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E16
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0667420000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 1 x 1/4
-
Item No.:1285660000Packaging unit:10 PC
Thermocouple terminal, Screw connection, beige / yellow, 4 mm², Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:0667520000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 6.3 x 32
-
Item No.:9509620000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:0355480000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2, PA 66
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:7910210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:0294360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 130 °C
-
Item No.:0359660000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66, Wemid, 130 °C
-
Item No.:0294320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, 5VA, KrG, 130 °C
-
Item No.:0294380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 130 °C
-
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:0460360000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0699600000Packaging unit:50 PC
SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
-
Item No.:1854960000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:1848330000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, pluggable, green
-
Item No.:1848350000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1854970000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², pluggable, Tension-clamp connection, green
-
Item No.:1312830000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:0670760000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 32, V-2, PA 66
-
Item No.:1770390000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, green
-
Item No.:1807090000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, Green/yellow
-
Item No.:1770380000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, Green/yellow
-
Item No.:0661460000Packaging unit:20 PC
PE terminal, Screw connection, yellow, green, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66