Properties
Version | Partition plate (terminal), dark beige, Height: 47 mm, Width: 0.6 mm, V-2, PA 66 |
Order No. | 0348260000 |
Type | TW AKZ4 |
GTIN (EAN) | 4008190128241 |
Qty. | 50 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Width | 0.6 mm |
Width (inches) | 0.024 inch |
Net weight | 0.992 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | dark beige |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Installation advice | Used between terminals |
Snap-on | No |
Installation advice | Used between terminals |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74453) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0348260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0348260000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |