Properties
Version | Accessories, Marker holder |
Order No. | 1805520000 |
Type | BZT 1 ZA WS 10/5 |
GTIN (EAN) | 4032248270248 |
Qty. | 100 items |
Depth | 11.7 mm |
Depth (inches) | 0.461 inch |
Height | 7.55 mm |
Height (inches) | 0.297 inch |
Width | 5.07 mm |
Width (inches) | 0.2 inch |
Net weight | 0.224 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -40 °C...100 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | dark beige |
Material | Polyamide 66 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Width | 5.07 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63974) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1805520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1805520000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |
Is accessory of
-
Item No.:8731720000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, dark beige
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1924450000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 4 mm², Tension-clamp connection, dark beige
-
Item No.:1713290000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1693940000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1815160000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1084770000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815170000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:1616410000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1295550000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, Tension-clamp connection
-
Item No.:1935460000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1865510000Packaging unit:50 PC
Z-series, Test-disconnect terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1935450000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
-
Item No.:1316890000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933740000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1316880000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933730000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1933750000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2551520000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:1023830000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 690 V, 32 A, Pivoting, dark beige
-
Item No.:2675460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675500000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2874920000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1798330000Packaging unit:20 PC
Test-disconnect terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 400 V, 16 A, Pivoting, blue
-
Item No.:1045970000Packaging unit:5 PC
Test-disconnect terminal, Screw connection, dark beige, 35 mm², 125 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1771380000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:0527660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:8709760000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770390000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, green
-
Item No.:1791040000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2755880000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1480270000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, blue
-
Item No.:1394040000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, beige
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2742060000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:1905310000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:1779010000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2902520000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1303360000Packaging unit:100 PC
PE terminal, Screw connection, yellow, green, 2.5 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, Wemid
-
Item No.:1636790000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1608550000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683300000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1683270000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1683420000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1608520000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683430000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1608540000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1867420000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:2874980000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874990000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1706100000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1706090000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:2799190000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:2674880000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2674870000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1772080000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1706060000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1706070000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1706050000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1946230000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1706080000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1867500000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:2429520000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:7907410000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1779000000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1779110000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1770860000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1770870000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, orange
-
Item No.:1770370000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1683630000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, grey
-
Item No.:7904190000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:7904180000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8670750000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8671120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige