Properties
Version | RFID module, 13.56 MHz, NFC, Mifare classic |
Order No. | 2780390000 |
Type | COMP-NFC-H |
GTIN (EAN) | 4064675051558 |
Qty. | 1 items |
Depth | 20.5 mm |
Depth (inches) | 0.807 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 59.5 g |
Storage temperature | -40 °C...65 °C |
Operating temperature | -25 °C...55 °C |
Humidity at operating temperature | 30 % ... 95 % |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ab978daa-29ff-4c39-add2-6d79931f1c8b |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 65 °C |
Storage temperature, min. | -40 °C |
Approvals |
EN 301 489-1
EN 301 489-3 EN 62311 EN 300 330 v.2.1.1 EN 62368-1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 9.0 | EC002998 |
ECLASS 9.0 | 27-28-04-01 |
ECLASS 9.1 | 27-28-04-01 |
ECLASS 10.0 | 27-28-04-01 |
ECLASS 11.0 | 27-28-04-01 |
ECLASS 12.0 | 27-28-04-01 |
ECLASS 13.0 | 27-28-04-01 |
ECLASS 14.0 | 27-28-04-01 |
Approvals |  |