Properties
Order No. | 2958080000 |
Type | EQ-W-S-C2-D-BK |
GTIN (EAN) | 4099986745766 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 16.04.2025 |
Net weight | 0.867 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | AM50CM SOLAR EG |
ROHS | Conform |
Engineering Data | [STEP Design-Cover for AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_308411) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002884 |
ETIM 8.0 | EC002884 |
ETIM 9.0 | EC002884 |
ETIM 10.0 | EC002884 |
ECLASS 11.0 | 27-14-47-92 |
ECLASS 12.0 | 27-14-47-92 |
ECLASS 13.0 | 27-14-47-92 |
ECLASS 14.0 | 27-14-47-92 |
ECLASS 15.0 | 27-14-47-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2863100000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2875280000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875200000Packaging unit:1 PC
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2863080000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2875230000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC
-
Item No.:2911240000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2911260000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2911250000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2875220000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC
-
Item No.:2875210000Packaging unit:1 PC
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2911300000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2863070000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App
-
Item No.:2875290000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875270000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875240000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2911280000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2911200000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App
-
Item No.:2875260000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2863090000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2911210000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App
-
Item No.:2875250000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2911290000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2911220000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App