Properties
Version | Heating panel fan, IP20, black |
Order No. | 2558080000 |
Type | FH-TCO 1200W 230V BK |
GTIN (EAN) | 4050118568721 |
Qty. | 1 items |
Available until | 10.11.2023 |
Depth | 126 mm |
Depth (inches) | 4.961 inch |
Height | 142 mm |
Height (inches) | 5.591 inch |
Width | 88 mm |
Width (inches) | 3.465 inch |
Net weight | 740 g |
Operating temperature range | -40...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Continuous heat output at 10°C | 1,200 W |
Inrush current | max. 31 A |
Operating temperature range | -40...70 °C |
Operating voltage | 230 V |
Protection degree | IP20 |
Type of connection | Spring contact |
Type of mounting |
Rail
Screw mounting |
With room thermostat | No |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58499)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58501) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53262) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2558080000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58478) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000737 |
ETIM 7.0 | EC000737 |
ETIM 8.0 | EC000737 |
ETIM 9.0 | EC000737 |
ECLASS 9.1 | 27-18-07-10 |
ECLASS 10.0 | 27-18-07-10 |
ECLASS 11.0 | 27-18-07-10 |
ECLASS 12.0 | 27-18-07-10 |
ECLASS 13.0 | 27-18-07-10 |
ECLASS 14.0 | 27-18-07-10 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E497839 |
Accessories
Cabinet InfrastructureThermal ManagementThermostat / HygrostatHygrostat