Properties
Version | Humidity switch, IP20, grey white |
Order No. | 2558270000 |
Type | HYSW 40-90% R.F. CO |
GTIN (EAN) | 4050118568929 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2.165 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 37 mm |
Width (inches) | 1.457 inch |
Net weight | 50 g |
Operating temperature range | 0.01...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Contact design | CO contact |
Operating temperature range | 0.01...60 °C |
Protection degree | IP20 |
Setting value relative humidity, max. | 90 % |
Setting value relative humidity, min. | 40 % |
Switching current, NC contact | 2 A |
Switching current, NC contact, inductive load cos φ = 0.6 | 0.2 A |
Switching current, NO contact | 5 A |
Switching current, NO contact, inductive load cos φ = 0.6 | 0.2 A |
Switching difference | 5 % |
Switching voltage | 250 V AC / 30 V DC |
Type of connection | Screw connection |
Type of mounting | Rail |
With humidity switch | Yes |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58500) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52968) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2558270000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58463) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002008 |
ETIM 7.0 | EC002008 |
ETIM 8.0 | EC004587 |
ETIM 9.0 | EC004587 |
ECLASS 9.1 | 27-21-07-08 |
ECLASS 10.0 | 27-21-07-08 |
ECLASS 11.0 | 27-21-07-08 |
ECLASS 12.0 | 27-21-07-08 |
ECLASS 13.0 | 27-21-07-08 |
ECLASS 14.0 | 27-21-07-08 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E497840 |
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2557900000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP44, silver
-
Item No.:2557870000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP54, black
-
Item No.:2557970000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP20, silver
-
Item No.:2557880000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP54, black
-
Item No.:2557930000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP44, silver
-
Item No.:2557920000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP20, silver
-
Item No.:2557890000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP44, silver
-
Item No.:2557950000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP44, silver
-
Item No.:2557960000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP20, silver
-
Item No.:2557980000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP20, silver
-
Item No.:2557910000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP20, silver
-
Item No.:2557860000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP54, black
-
Item No.:2557940000Packaging unit:1 PC
Radiant heating panel, 110 V, 250 V, IP44, silver
-
-
-
-
-
-
-
-
-
Cabinet InfrastructureThermal ManagementHeating panel fan
Cabinet InfrastructureThermal ManagementThermostat / HygrostatThermostatTwin thermostat
Cabinet InfrastructureThermal ManagementRadiant heating panel
Cabinet InfrastructureThermal ManagementThermostat / HygrostatThermostat and hygrostat
Cabinet InfrastructureThermal ManagementThermostat / HygrostatThermostatThermostat