Properties
Version | Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m |
Order No. | 1312690015 |
Type | IE-C5IT4UG0015B2EB2E-X |
GTIN (EAN) | 4050118116199 |
Qty. | 1 items |
Length | 1.5 m |
Length (inches) | 59.055 inch |
Net weight | 203 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Standard, assembly | UL Style 21161 |
Standard, insulating material | DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material | DIN EN 13602 Cu-ETP-A..B |
Standard, wire material | DIN EN 13602 Cu-ETP-A |
Connector standard | IEC 61076-3-117 Var. 14 |
Connector standard | IEC 61076-3-117 Var. 14 |
Standard, assembly | UL Style 21161 |
Standard, insulating material | DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material | DIN EN 13602 Cu-ETP-A..B |
Standard, wire material | DIN EN 13602 Cu-ETP-A |
Arrangement of wire cores | Star-quad |
Colour sequence or wires - wire pairs | white, yellow, blue, orange |
Complete shielding |
Plastic foil
Shielding braid made from copper wiring |
Cross-section | 4*AWG 22/19 - 0.38 mm² |
Diameter of inner sheathing | 4.5 mm |
Insulation | PE |
Insulation cross-section | 1.5 mm |
Material sheath | PUR |
Number of wires | 4 |
Overlap of shielding braid | 90 % |
Sheath diameter, max. | 6.7 mm |
Sheath diameter, min. | 6.3 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 1 mm |
Shielding | S/UTP |
Shielding braid thickness | 0.13 mm |
Standard designations | 02YS C11Y 1X4X0.75/1.5-100 LI VZN FRNC GN |
Strands | 19 |
Wire core insulation thickness | 0.38 mm |
Wire material | Stranded tin-plated copper wire |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 15 Ω at 1–100 MHz |
Loop resistance | 120 Ω/km |
Signal propagation time | 4.8 ns/m |
Test voltage: wire-wire-shield | 700 Vrms, 50 Hz, 1 min |
Abrasion resistance | very good |
Fire propagation | No |
Halogen | halogen-free, according to IEC 60754-2 |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Silicone-free | Yes |
Torsion cycles | 1 mill. |
Torsion resistance | 180 °/m |
UV-resistant | Yes |
Plug left | RJ45, IP67, male contact, straight, PushPull V14 moulded, plug, Zinc diecast, shielded |
Plug right | RJ45, IP67, male contact, straight, PushPull V14 moulded, plug, Zinc diecast, shielded |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |