TM-I 18 MC NE WS

TM-I, Insert markers, 18 x 4 mm, white

Item No. 1718431044

Properties

Is accessory of

    Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 IP20 with protective cap
  • IE-C5DD4UG0050A2DA2D-E
    Item No.:
    1376510050
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • IE-C5DD4UG0010A2DA2D-E
    Item No.:
    1376510010
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorSocketAngled3-polePUR halogen-free black (U)
  • SAIL-M8BW-3-3.0U
    Item No.:
    9457380300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsTorsion cable Cat.5 PUR - RJ45 V14 moulded IP67
  • IE-C5IT4UG0030B2EB2E-X
    Item No.:
    1312690030
    Packaging unit:
    1 PC

    Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableCar industryorangeM12One end without connectorSocketstraight5-pole, A-coded
  • SAIL-M12BG-5-0.6TOV
    Item No.:
    2812640060
    Packaging unit:
    1 PC

    Sensor/actuator line, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocketstraight4-pole, A-codedPVC black (V)
  • SAIL-M12BG-4-2.5V
    Item No.:
    1925580250
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

  • SAIL-M12BG-4-15V
    Item No.:
    1925581500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

  • SAIL-M12BG-4-3.0V
    Item No.:
    1925580300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsRailway cord setsCat.5Railway cable M12 - Huber+SuhnerM12 straight male - M12 straight male
  • IE-C5DB4RE0003MCSMCS-E
    Item No.:
    1010850003
    Packaging unit:
    1 PC

    System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 0.3 m

  • IE-C5DB4RE0075MCSMCS-E
    Item No.:
    1010850075
    Packaging unit:
    1 PC

    System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 7.5 m

  • IE-C5DB4RE1000MCSMCS-E
    Item No.:
    1010851000
    Packaging unit:
    1 PC

    System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 100 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorSocket (shielded)straight3-polePUR halogen-free black (U)
  • SAIL-M8BG-3S1.5U
    Item No.:
    1906600150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP 67 male, angled
  • IE-C5DD4UG0050MCAA70-E
    Item No.:
    1059760050
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - M12M12 straight male - open ended
  • IE-C5DD4UG0075MCSXXX-X
    Item No.:
    1025940075
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 7.5 m

  • IE-C5DD4UG0500MCSXXX-X
    Item No.:
    1025940500
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m

  • IE-C5DD4UG0150MCSXXX-X
    Item No.:
    1025940150
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m

  • IE-C5DD4UG0300MCSXXX-X
    Item No.:
    1025940300
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorSocketAngled4-polePUR halogen-free yellow (UGE)
  • SAIL-M8BW-4-10UGE
    Item No.:
    1093241000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsEthernet/IP cord setsConnecting cable Cat.6 PUR M12 X-type / open end
  • IE-C6EL8UG0015XCAXXX-E
    Item No.:
    2455130015
    Packaging unit:
    1 PC

    System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m

  • IE-C6EL8UG0060XCSXXX-E
    Item No.:
    1463650060
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 6 m

  • IE-C6EL8UG0100XCSXXX-E
    Item No.:
    1463650100
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67 straight male
  • IE-C5DD4UG0020MCSA70-E
    Item No.:
    1044470020
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - M12M12 90° male - M12 90° male
  • IE-C5DD4UG0250MCAMCA-E
    Item No.:
    1059890250
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m

  • IE-C5DD4UG0020MCAMCA-E
    Item No.:
    1059890020
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)straight4-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BG-4S15U
    Item No.:
    1812541500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)Angled5-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BW-5S1.5U
    Item No.:
    1906540150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableCar industryorangeM12Connecting lineM12 male - M12 socketstraight on straight4-pole, A-coded
  • SAIL-M12GM12G-4-2.5TOV
    Item No.:
    2812600250
    Packaging unit:
    1 PC

    Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)Angled4-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BW-4S20U
    Item No.:
    1808972000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocketstraight4-pole, A-codedResistant to welding sparks, black (T)
  • SAIL-M12BG-4-1.5T
    Item No.:
    1968580150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 V14 moulded IP67
  • IE-C5DD4UG0050B2EB2E-X
    Item No.:
    1307610050
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • IE-C5DD4UG0010B2EB2E-X
    Item No.:
    1307610010
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m

  • IE-C5DD4UG0020B2EB2E-X
    Item No.:
    1307610020
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorPinstraight3-polePUR halogen-free black (U)
  • SAIL-M8G-3-3.0U
    Item No.:
    1824590300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsEthernet/IP cord setsConnecting cable Cat.6 PUR - RJ45 IP20 / type M12 X
  • IE-C6EL8UG0020U40XCS-E
    Item No.:
    1457580020
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m

  • IE-C6EL8UG0300XCAU40-2X
    Item No.:
    2694510300
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 x-type IP67 male, angled 90°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 30 m

  • IE-C6EL8UG0002U40XSH-E
    Item No.:
    2124020002
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.2 m

  • IE-C6EL8UG0300U40XCS-E
    Item No.:
    1457580300
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 30 m

  • IE-C6EL8UG0100U40XCS-E
    Item No.:
    1457580100
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m

  • IE-C6EL8UG1000U40XCS-E
    Item No.:
    1457581000
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 100 m

  • IE-C6EL8UG0150XCAU40-2X
    Item No.:
    2694510150
    Packaging unit:
    1 PC

    System cable, RJ45 IP 20, M12 x-type IP67 male, angled 90°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsConnecting cable Cat.5 PUR - M12M12 flange - M12 straight male
  • IE-C5DS4UG0025MBSMCS-E
    Item No.:
    1244130025
    Packaging unit:
    1 PC

    System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 2.5 m

  • IE-C5DS4UG0050MBSMCS-E
    Item No.:
    1244130050
    Packaging unit:
    1 PC

    System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • IE-C5DS4UG0020MBSMCS-E
    Item No.:
    1244130020
    Packaging unit:
    1 PC

    System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - M12M12 90° male - open ended
  • IE-C5DD4UG0500MCAXXX-X
    Item No.:
    1059750500
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m

  • IE-C5DD4UG0025MCAXXX-X
    Item No.:
    1059750025
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2.5 m

  • MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²VT-TM HF-V0
  • VT-TM 3/18 HF-V0
    Item No.:
    2571340000
    Packaging unit:
    50 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 8 - 16 mm

  • VT-TM 2/18 HF-V0
    Item No.:
    2571320000
    Packaging unit:
    100 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 4 mm

  • VT-TM 4/18 HF-V0
    Item No.:
    2633070000
    Packaging unit:
    50 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 14 - 26 mm

  • VT-TM 1/18 HF-V0
    Item No.:
    2571300000
    Packaging unit:
    200 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 5 mm

  • VT-TM 5/18 HF-V0
    Item No.:
    2633080000
    Packaging unit:
    50 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 24 - 35 mm

  • VT-TM 0/18 HF-V0
    Item No.:
    2571280000
    Packaging unit:
    200 PC

    , Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 1.3 - 3 mm

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocketstraight4-pole, A-codedPUR halogen-free yellow (UGE)
  • SAIL-M12BG-4-10UGE
    Item No.:
    1092921000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-4-3.0UGE
    Item No.:
    1092920300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-4-1.5UGE
    Item No.:
    1092920150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-4-5.0UGE
    Item No.:
    1092920500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8Connecting lineM8 male on M8 socket, snap-onStraight on straight4-polePUR halogen-free black (U)
  • SAIL-M8GM8GR-4-5.0U
    Item No.:
    1948500500
    Packaging unit:
    1 PC

    Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsEthernet/IP cord setsSystem cable Cat.5 PUR - V01 moulded plastic
  • IE-C5ES8UG0050P41P41-E
    Item No.:
    1106030000
    Packaging unit:
    1 PC

    System cable, RJ45 IP 67 Baymo V01 plastic, RJ45 IP 67 Baymo V01 plastic, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsEthernet/IP cord setsConnecting cable Cat.6 PUR - M12 X-type / M12 X-type
  • IE-C6EL8UG0010XCSXCS-E
    Item No.:
    1463640010
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m

  • IE-C6EL8UG0050XCSXCA-E
    Item No.:
    2485580050
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m

  • IE-C6EL8UG0100XCSXCA-E
    Item No.:
    2485580100
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m

  • IE-C6EL8UG0002XCSXCS-E
    Item No.:
    1463640002
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.2 m

  • IE-C6EL8UG0050XCSXCS-E
    Item No.:
    1463640050
    Packaging unit:
    1 PC

    System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m

  • IE-C6EL8UG0030XCAXCA-E
    Item No.:
    2485590030
    Packaging unit:
    1 PC

    System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableCar industryorangeM12Connecting lineM12 male - M12 socketstraight on straight5-pole, A-coded
  • SAIL-M12GM12G-5-3.0TOV
    Item No.:
    2812700300
    Packaging unit:
    1 PC

    Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 V14 IP67
  • IE-C5DD4UG0050A2EA2E-X
    Item No.:
    1119730050
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m

  • IE-C5DD4UG0010A2EA2E-X
    Item No.:
    1119730010
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8Connecting lineM8 male on M12 socket with LEDStraight on angled3-polePUR halogen-free black (U)
  • SAIL-M8GM12W-3L2.0U
    Item No.:
    1026210200
    Packaging unit:
    1 PC

    Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 2 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)straight3-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BG-3S3.0U
    Item No.:
    1867410300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-3S5.0U
    Item No.:
    1867410500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsConnecting cable Cat.5 PUR - M12M12 flange - RJ45 IP20
  • IE-C5DS4UG0020MBSA70-E
    Item No.:
    1234750020
    Packaging unit:
    1 PC

    System cable, M12 D-code – flange, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)Angled12-pole, A-codedPUR, halogen-free, black (U)
  • SAIL-M12BW-12S10U
    Item No.:
    1424281000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 12, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BW-12S5.0U
    Item No.:
    1424280500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 12, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BW-12S1.5U
    Item No.:
    1424280150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 12, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - RJ45 IP20
  • IE-C5DD4UG0700A20A20-E
    Item No.:
    1173030700
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 70 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)straight8-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BG-8S5.0U
    Item No.:
    1890520500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 8, 5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-8S3.0U
    Item No.:
    1890520300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 8, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)Angled8-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BW-8S1.5U
    Item No.:
    1275470150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)Angled3-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BW-3S5.0U
    Item No.:
    1906950500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BW-3S10U
    Item No.:
    1906951000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BW-3S1.5U
    Item No.:
    1906950150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableCar industryorangeM12One end without connectorSocketstraight4-pole, A-coded
  • SAIL-M12BG-4-1.5TOV
    Item No.:
    2812520150
    Packaging unit:
    1 PC

    Sensor/actuator line, M12, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8Connecting lineM8 male on M8 socketStraight on straight3-polePVC black (V)
  • SAIL-M8GM8G-3-2.0V
    Item No.:
    1927150200
    Packaging unit:
    1 PC

    Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorPinstraight8-polePUR halogen-free, black (U)
  • SAIL-M8G-8-3.0U
    Item No.:
    1555330300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 8, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8Connecting lineM8 male on M8 socketStraight on straight4-polePVC black (V)
  • SAIL-M8GM8G-4-6.5V
    Item No.:
    1927160650
    Packaging unit:
    1 PC

    Sensor/actuator line, Connecting line, M8, Number of poles : 4, 6.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM8One end without connectorPinAngled8-polePUR halogen-free, black (U)
  • SAIL-M8W-8-1.5U
    Item No.:
    1555340150
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M8, Number of poles : 8, 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - M12M12 straight male - M12 straight socket
  • IE-C5DD4UG0005MSSMCS-E
    Item No.:
    1059330005
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.5 m

  • IE-C5DD4UG0150MSSMCS-E
    Item No.:
    1059330150
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m

  • IE-C5DD4UG0200MSSMCS-E
    Item No.:
    1059330200
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFINET cord setsDragline cable Cat.5 PUR - M12M12 straight male - M12 straight male
  • IE-C5DD4UG0300MCSMCS-E
    Item No.:
    1025950300
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m

  • IE-C5DD4UG0003MCSMCS-E
    Item No.:
    1025950003
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.3 m

  • IE-C5DD4UG0060MCSMCS-E
    Item No.:
    1025950060
    Packaging unit:
    1 PC

    Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 6 m

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocket (shielded)straight5-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BG-5S2.5U
    Item No.:
    9456140250
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 5, 2.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-5S20U
    Item No.:
    9456142000
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 5, 20 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12BG-5S15U
    Item No.:
    9456141500
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 5, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No

  • MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²TM PVC V0 0,25 - 500 mm²TM 18 mm
  • TM 204/18 V0
    Item No.:
    1806300000
    Packaging unit:
    500 PC

    TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm

  • TM 203/18 V0
    Item No.:
    1798480000
    Packaging unit:
    500 PC

    TM, Socket x 6 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm

  • TM 202/18 V0
    Item No.:
    1798530000
    Packaging unit:
    1000 PC

    TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm

  • TM 205/18 V0
    Item No.:
    1806310000
    Packaging unit:
    200 PC

    TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm

  • TM 201/18 V0
    Item No.:
    1798600000
    Packaging unit:
    1000 PC

    TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm

  • TM 206/18 V0
    Item No.:
    1806320000
    Packaging unit:
    200 PC

    TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm

Related products