Properties
Version | Busbar (terminal), grey, Height: 9.5 mm, Depth: 5 mm |
Order No. | 1801990000 |
Type | KLSC M3X8 ZB4 NH |
GTIN (EAN) | 4032248254439 |
Qty. | 50 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 9.5 mm |
Height (inches) | 0.374 inch |
Net weight | 0.54 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Surface finish | electropolished |
Colour | grey |
Version | Screws |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | electropolished |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1018800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²