Properties
Version | Klippon TB (Terminal Box), flange plate, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 8000112980 |
Type | KTB GP XX4015 AB S4 3MM |
GTIN (EAN) | 4099986799226 |
Qty. | 1 items |
Net weight | 1,124 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Flange plate | Yes |
Gland plates |
Bottom
top |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ECLASS 14.0 | 27-14-24-21 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8000108846Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108847Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108848Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 508 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108842Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 406 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108840Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 406 mm, Width: 406 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:8000108841Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, Height: 406 mm, Width: 406 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver