Ominaisuudet
Version | Photovoltaics, Combiner Box, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C, 1000 V |
Order No. | 2683200000 |
Type | PVN1M1I3S0FXV1O1TXPX10 |
GTIN (EAN) | 4050118700190 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.03.2023 |
Alternative product | [2890470000](~/p/2890470000) |
Depth | 214 mm |
Depth (inches) | 8,425 inch |
Depth with add-on components | 215 mm |
Height | 334 mm |
Height (inches) | 13,15 inch |
Width | 186 mm |
Width (inches) | 7,323 inch |
Net weight | 4 000 g |
Ambient temperature | -40 °C…50 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Monitoring function | Non monitored |
Time interval | 5 years |
Current per Maximum Power Point, max. | 45 A |
Rated DC voltage | 1 000 V |
Rated short-term current resistance |
|
Connection type string | Plug WM4C |
Cover |
with cover
removeable |
Enclosure attachment | Via mounting foots |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Type of mounting |
Wall mounting
4 screws |
Installation location | Protected outdoor area (Land and Sea) |
Protection degree | IP65 |
Amount of maximum power points (MPP) | 1 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Fuses | No |
Max. number of DC inputs | per Maximum Power Point 3 inputs connected in parallel |
Number of conduit inlets | 3 |
Number of string inputs per MPP | ≤ 3 |
Surge protection auxiliary contact |
|
Number of inputs | 3 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 3 outputs connected in parallel |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1 100 V |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1 100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11 000 A |
Standby power consumption PC | < 0.2 W |
Total discharge current Itotal ( 8/20µs) | 50 |
Total discharge current Itotal (10/350µs) | 12,5 kA |
Switch disconnector execution | switch in cover |
Switching disconnector capacity |
DC-PV1
IEC 60947-3 |
Product information |
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight. Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_101425) |
Engineering Data |
[CAD data -- PV Next Schematic Diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_107149)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_154481) |
Technical Documentation | [customer drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_107126) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) |
White paper |
[Fact Sheet DE PV CB Wie man Gebäude gegen Blitzeinschläge schützt](https://mdcop.weidmueller.com/mediadelivery/asset/900_249825)
[Fact Sheet DE PV Wie man die Lebensdauer eines GAK verlängert](https://mdcop.weidmueller.com/mediadelivery/asset/900_249826) [Fact-Sheet EN PV CB Load break switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_290549) [Fact Sheet EN CB Combining PV strings](https://mdcop.weidmueller.com/mediadelivery/asset/900_290550) [Fact Sheet EN PV Combiner Box earthing](https://mdcop.weidmueller.com/mediadelivery/asset/900_303983) [Fact Sheet DE PV Combiner Box Erdung](https://mdcop.weidmueller.com/mediadelivery/asset/900_303984) [Fact Sheet DE PV CB Wann Sicherungen zu installieren sind](https://mdcop.weidmueller.com/mediadelivery/asset/900_249827) [Fact Sheet DE CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249828) [Fact Sheet EN PV CB When DC fuses are mandatory to install](https://mdcop.weidmueller.com/mediadelivery/asset/900_249829) [Fact Sheet EN CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249830) [Fact Sheet EN PV How to protect buildings against lightning strikes](https://mdcop.weidmueller.com/mediadelivery/asset/900_249831) [Fact Sheet EN PV How to extend the life time of a Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_249832) [Fact Sheet DE PV CB Lastentrennschalter](https://mdcop.weidmueller.com/mediadelivery/asset/900_290540) [Fact Sheet DE CB PV Strings kombinieren](https://mdcop.weidmueller.com/mediadelivery/asset/900_290541) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ETIM 10.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Long specification |
Combiner box for inverters with 1 Mpp-tracker, MPPT1: with DC switch Connection of the signal contact via cable glands (8-12mmØ) max. cable cross-section: 1.5mm² According to standard, Low-voltage switchgear assemblies - |
Approvals |  |
Lisävarusteet
-
Tuotteen tunnus:0360800000VPE:1 items
TBF (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 72.5 mm, Width: 24 mm, Depth: 12 mm, Material: Polyamide, Deep black
-
Tuotteen tunnus:2749810000VPE:1 items
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Tuotteen tunnus:2749850000VPE:1 items
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Tuotteen tunnus:2659350000VPE:100 items
Cable ties, 4.5 x 290 mm, Polyamide 66, 220 N
On lisävaruste
Vastineet
Varaosat
-
Tuotteen tunnus:2534300000VPE:9 items
Surge voltage arrester, Low voltage, Surge protection I / II, Spare arrester
-
Tuotteen tunnus:2530600000VPE:9 items
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester