Properties
Version | Sample kit |
Order No. | 2816640000 |
Type | S-KIT SPE CONECTORS EN/DE |
GTIN (EAN) | 4064675312840 |
Qty. | 1 items |
Net weight | 47.52 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Shield surface | tinned |
Shielding material | CuSn |
Contact base material | CuMg |
Layer structure of solder connection | 2...4 µm Ni / ≥ 0.25 µm Au |
VPE length | 105 mm |
VPE width | 61 mm |
VPE height | 32 mm |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |