Properties
Version | Field attachable connector, M12 |
Order No. | 2736560000 |
Type | SAIB-8/11 |
GTIN (EAN) | 4050118827842 |
Qty. | 1 items |
Net weight | 23 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
IP67 | |
Cable diameter, max. | 10 mm |
Cable diameter, min. | 8 mm |
Coding | A-coded |
Conductor cross-section, max. | 0.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | PA |
Number of poles | 8 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Rated current | 2 A |
Rated voltage | 60 V |
Shield connection | No |
Threaded ring material | Diecast zinc |
Number of poles | 8 |
Connection 1 | M12 |
Housing main material | PA |
Connection thread | M12 |
Contact surface | Gold-plated |
IP67 | |
Plugging cycles | ≥ 50 |
Connector standard | IEC 61076-2-101 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |