Properties
Version | Field attachable connector, M12, pin, straight |
Order No. | 1021470000 |
Type | SAIS-3/7 |
GTIN (EAN) | 4032248734764 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.05.2025 |
Alternative product | [9457550000](~/p/9457550000) |
Net weight | 21 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Imidazolidine-2-thione 96-45-7 |
SCIP | bcee35cf-c0f5-43d2-8daf-65ab0d08641a |
IP67 | |
Cable diameter, max. | 6 mm |
Cable diameter, min. | 4 mm |
Coding | A-coded |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.14 mm² |
Contact surface | CuSnZn |
Housing main material | PA |
Insulation strength | 108 Ω |
Number of poles | 3 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Rated current | 4 A |
Rated voltage | 250 V |
Shield connection | No |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Number of poles | 3 |
Connection 1 | M12 |
Connection 2 | Screw |
Housing main material | PA |
Connection thread | M12 |
Contact surface | CuSnZn |
IP67 | |
Plugging cycles | ≥ 50 |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204194) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1021470000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71204) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E307231 |