Properties
Version | Field attachable connector, M12, pin, straight |
Order No. | 1118910000 |
Type | SAISM-8/11S-M12 |
GTIN (EAN) | 4032248900084 |
Qty. | 1 items |
Net weight | 54 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable diameter |
4…6 mm (PG7)
6...8 mm (PG9) 8…10 mm (PG11) |
Cable diameter, max. | 10 mm |
Cable diameter, min. | 8 mm |
Coding | A-coded |
Conductor cross-section, max. | 0.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.75 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | CuZn |
Insulation strength | 108 Ω |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 2 A |
Rated voltage | 60 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | Screw |
Housing main material | CuZn |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204215) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1118910000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71216) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E307231 |