Properties
Version | SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 beige |
Order No. | 1762360000 |
Type | SCHT 5 VO |
GTIN (EAN) | 4032248043835 |
Qty. | 20 items |
Height | 44.5 mm |
Height (inches) | 1.752 inch |
Width | 19.5 mm |
Width (inches) | 0.768 inch |
Net weight | 8.15 g |
Operating temperature range | -40...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | beige |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 19.5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63468) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1762360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1762360000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1045690000Packaging unit:8 PC
ELS, Insert markers, 40 x 16 mm, To customer specification
-
Item No.:1045630000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, yellow
-
Item No.:1045620000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, white
MarkersConductor and cable markersCable markers > 16 mm²MultiCardELS Inlay tagsELS .../40Custom printing
MarkersConductor and cable markersCable markers > 16 mm²MultiCardELS Inlay tagsELS .../40Blank