Properties
Version | RIDERSERIES RCI, Cross-connector |
Order No. | 1132070000 |
Type | SRC-I QV S |
GTIN (EAN) | 4032248912087 |
Qty. | 10 items |
Net weight | 6.6 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current | 12 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | white |
Number of cross-connected terminals | 8 |
Number of poles | 8 |
Pitch in mm (P) | 15.2 mm |
Version | can be cut to length |
Version | can be cut to length |
Colour | white |
Pitch in mm (P) | 15.2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53735) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1132070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1132070000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:7760056351Packaging unit:10 PC
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
-
Item No.:7760056350Packaging unit:10 PC
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:2476830000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476880000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476930000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476900000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476940000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476840000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476850000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476810000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476920000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476860000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476890000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476820000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476910000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Item No.:2476870000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Item No.:2476340000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476680000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476700000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476690000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476720000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476750000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476730000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476740000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476790000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476770000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476710000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Item No.:2476780000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476800000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:2476760000Packaging unit:10 PC
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes