Properties
Version | Measuring transformer disconnect terminal |
Order No. | 8000148204 |
Type | TAB2019MITTELDEUTSCHLANDNS |
GTIN (EAN) | 4099987189484 |
Qty. | 1 items |
Net weight | 9,945 g |
User Documentation |
[DATA_SHEET_MSTTAB2019ORANGE_ATTB_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_318393)
[DATA_SHEET_MSTTAB2019ORANGE_ATTB_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_318394) |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ETIM 10.0 | EC000902 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
ECLASS 15.0 | 27-25-01-09 |