Properties
Version | THM, Conductor and cable markers, 4 - 7.5 mm, 25.4 x 36.5 mm, yellow |
Order No. | 2625560000 |
Type | THM WO VIN 25.4/36.5 GE IW |
GTIN (EAN) | 4050118628968 |
Qty. | 2,500 items |
Depth | 0.065 mm |
Depth (inches) | 0.003 inch |
Height | 25.4 mm |
Height (inches) | 1 inch |
Width | 36.5 mm |
Width (inches) | 1.437 inch |
Net weight | 0.2 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | yellow |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 2500 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 12.7 x 25.4 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 36.5 mm |
Conductor O.D. | 4 - 7.5 mm |
Conductor O.D., max. | 7.5 mm |
Conductor O.D., min. | 4 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |